IESNA:LM-63-2002
[TEST]P1199081
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-935-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 3500K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7054
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
806.6 794.3 802.5 818.6 836.6 854.5 871.4 884.5 896.4 913.3
938.3 978.7 1035.6 1102.9 1207.3 1380.2 1575.1 1806.3 2090.3 2377.3
2682.2 2920.1 3069 3177.2 3218.3 3234 3289.4 3399 3396.4 3091.5
2319.3 991.8 259.6 107.4 40 11.2 0
806.6 798.8 807 823.1 841.1 859 875.1 888.2 900.2 916.3
940.6 980.6 1036.7 1102.6 1203.2 1367.5 1559 1783.5 2060 2384.7
2687.4 2920.9 3067.2 3171.5 3214.9 3240.4 3301 3410.6 3393 3064.5
2247.4 919.6 259.3 104.8 39.7 10.8 0
806.6 797.7 804.8 819.7 836.9 853.4 868 877.7 886.7 899.8
920.4 954 1003.1 1062.5 1151.6 1296 1480.5 1698.9 1940.3 2214.5
2487.2 2734.9 2908.5 3028.2 3109.4 3189.1 3290.5 3415.1 3472.3 3252
2578.5 1309.8 395.8 145.5 70.7 15.3 0
806.6 796.2 802.9 816.4 831 845.2 858.3 865 869.5 876.2
888.9 911.4 946.6 989.2 1049.1 1147.1 1281.4 1439.7 1618.1 1822.4
2048.8 2285.6 2509.7 2702.4 2868.9 3030.1 3241.1 3493.7 3694.6 3692.3
3327.6 2463.3 1116.8 434.4 150 52 0
806.6 796.2 801.4 813.4 826.1 838.8 851.5 858.6 862 865.4
876.6 892.7 920 951.1 986.2 1038.6 1117.2 1216.7 1342 1492.4
1663 1840.7 2045 2262.8 2491.7 2736.8 3013.7 3351.9 3775.4 4127.8
4186.6 3747 2548.2 1245.1 439.2 107 0
806.6 796.5 801 811.9 824.2 837.7 849.7 857.9 862 866.1
878.8 896.4 921.9 949.2 974.6 1009 1069.7 1147.8 1250.4 1376.8
1519.7 1676.9 1841.9 2036.8 2252.3 2491 2770.5 3118.8 3601 4104.6
4390.5 4104.3 3030.9 1700.8 701.5 162.4 0
806.6 796.2 799.9 810.4 822.7 835.8 847.8 856.8 862.4 869.1
881.5 900.2 922.6 942.8 959.7 987 1034.1 1094.3 1178.9 1284.8
1403.8 1532.1 1674.3 1835.1 2020.7 2224.6 2495.1 2832.6 3287.5 3843.1
4196.3 3872.3 2659 1388 507.7 86.8 0
806.6 798.8 799.5 808.1 820.5 835.1 848.9 860.5 870.2 877
885.2 897.5 911.8 921.5 932.3 949.9 975 1006.8 1055.1 1127.6
1208.8 1301.6 1407.1 1526.8 1660.8 1820.9 2011.3 2248.5 2540.4 2916.8
3150.2 2748.4 1774.9 791.7 202.4 33.3 0
806.6 801.4 801 807 819 834.7 850.8 865.7 877.7 886.3
894.2 901.7 903.9 903.2 906.9 915.1 928.6 948.4 978.7 1022.9
1084.2 1155.3 1242.1 1344.6 1461 1591.9 1734.9 1902.1 2101.5 2273.6
2232.8 1782.4 1018.4 367.8 91.7 25.8 0
806.6 804 804.4 808.9 820.1 834.3 853 871.4 886 897.5
907.3 912.9 912.9 911 909.1 908.4 911.8 922.6 943.6 977.2
1025.1 1088.7 1163.6 1252.6 1357.7 1476.7 1604.3 1736.7 1846.7 1860.2
1643.6 1086.9 388.4 105.1 51.3 20.2 0
806.6 808.1 810 816.7 828.7 842.9 862.8 883.3 902.4 920.4
938 952.2 962.3 971.3 979.1 988.5 1002.3 1021 1049.1 1094.3
1162.1 1252.2 1365.6 1514.9 1706.8 1909.2 2120.6 2279.6 2299.8 1995.6
1388.8 682 188.2 62.5 28.1 8.2 0
806.6 809.3 812.6 820.1 833.2 849.7 871 894.2 916.6 939.8
965.3 990 1014.7 1039.7 1068.2 1105.2 1151.2 1211.1 1288.9 1388.4
1512.6 1654 1811.2 1999 2204.4 2389.2 2499.2 2479.8 2259.8 1761.4
1073.4 510.3 172.5 60.2 23.6 4.9 0
806.6 811.1 816.7 826.8 842.2 860.9 885.6 913.6 940.6 972
1007.9 1049.4 1097 1152.3 1220.4 1306.9 1410.9 1527.2 1648.1 1770.4
1889.4 1998.6 2099.6 2208.5 2321.1 2395.2 2384 2252.7 1964.2 1444.2
849.3 367.8 136.6 55.4 22.4 5.2 0
806.6 814.5 825.3 841.4 862.8 887.8 920 957 1002.7 1059.9
1134.8 1224.5 1323.7 1437.8 1545.9 1641.3 1714.3 1765.5 1797.3 1818.3
1837 1844.9 1824.7 1783.5 1711.3 1569.1 1331.9 1006.4 656.2 375.6
202.8 115.6 73 46.4 25.8 6.4 0
806.6 817.1 833.9 856 883.3 916.3 958.2 1014.7 1086.5 1177
1276.9 1372.3 1455.8 1516 1548.9 1557.1 1544.1 1510.4 1453.1 1366.7
1252.2 1110.1 935.3 740.4 562.7 431 339.3 270.1 215.5 174.3
137.3 107 81.6 54.2 29.6 6.7 0
806.6 820.5 844 872.1 904.7 945.8 1001.6 1076.8 1169.2 1265.7
1348.8 1408.6 1435.9 1431.1 1398.5 1341.6 1257.5 1140.4 1007.9 872.9
758 668.6 593.4 516.3 436.6 366.7 309 261.5 219.2 182.2
149.7 120.5 92 59.5 35.5 10.8 0
806.6 824.2 853.4 887.4 928.2 978.4 1046.8 1136.2 1232.4 1309.5
1354 1362.6 1341.3 1296 1229.4 1131.8 1013.2 890.8 787.2 714.2
668.6 630.4 581.4 524.2 452.7 397.3 351.7 305.3 264.5 229.3
196 160.1 125 89.4 55 19.1 0
806.6 829.5 864.3 903.2 948.4 1004.6 1080.1 1175.2 1263.8 1314
1319.6 1288.5 1239.5 1178.5 1098.1 998.2 888.9 793.2 736.7 700.8
650.6 601.2 537.3 481.1 466.5 435.1 392.5 350.2 310.2 270.5
231.2 195.3 156.4 118.2 77.8 28.1 0
806.6 832.8 872.1 916.6 967.9 1028.5 1106.7 1194.6 1269.1 1291.5
1264.9 1211.1 1153.1 1088 1010.2 918.1 825 764.7 743.4 702.3
645.4 568.3 497.6 485.6 466.2 434.7 395.5 354.3 314.3 275.4
236.8 201.7 162.7 126.5 81.9 34.4 0
806.6 836.2 878.5 927.5 983.2 1047.6 1128 1216.7 1270.6 1260.1
1205.5 1139.2 1080.9 1024.4 954.8 872.5 799.2 777.1 752.8 700.4
619.6 520 492.4 476.3 463.6 432.5 395.8 357.3 316.9 276.9
239.4 194.6 147.8 110 67.7 27.3 0
806.6 838.4 880.3 931.6 989.6 1056.2 1138.5 1226.8 1271.7 1245.5
1178.2 1110.4 1050.6 992.6 929.4 860.9 801.8 787.6 753.9 692.5
594.1 512.2 485.6 465.8 454.9 427.6 395.5 358 319.9 282.5
246.2 198.3 147 109.6 54.6 23.2 0
806.6 836.9 881.1 932 990 1056.2 1137.7 1226.4 1274.7 1249.6
1182.3 1113.8 1053.9 996.7 935 869.1 810.7 797.3 761.4 698.5
597.5 514.8 486.7 463.9 452 425.8 395.5 358.8 321.4 284.7
246.9 195.3 145.5 104.4 53.9 21.3 0
